??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
370 Series - Heavy Duty Kingpinless Caster
Bill of material
370MR06501S
Part Number
370MR06501S
Series
370 Series
Fastening Type
Fastening Size
6 1/4" x 4 1/2"
Wheel Type
Wheel Diameter
Inch
Tread Width
3 Inch
Wheel Face
Moderate crown
Wheel Color
Black Tread on Black Enamel Core
Temperature Range
-40°F to +180°F
Hardness
70-85 Shore A
Bearing Type
Roller
Brake Type
Capacity
750 lbs.
Mount Height
7 1/2 Inch
Swivel Lead
1 3/8 Inch
Swivel Radius
4 3/8 Inch
Swivel Lock
Previews
3D
Dimension
2D
Download CAD models