??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HARTING
Description
37 way RA Male ferrite BLnut4
Bill of material
HARTING 09644237802
Product number of the Manufacturer
09644237802
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Male, Size: D-Sub 4, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 37, Copper alloy
Manufacturer Type Description
37 way RA Male ferrite BLnut4
Alternative product number
09 64 423 7802
Manufacturer Name
HARTING
Delivery Time
77
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
Dimensione
2D
Download modelli CAD