??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
37 way RA Female ferrite BLnut4
Bill of material
HARTING 09644137802
Product number of the Manufacturer
09644137802
Preview
Short Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter
Long Description
Connector, Wave soldering termination, Rated current: ‌7.5 A, Female, Size: D-Sub 4, Thermoplastic resin (PBT), Steel, tin plated, Ferrite-filter, Contacts: 37, Copper alloy
Manufacturer Type Description
37 way RA Female ferrite BLnut4
Alternative product number
09 64 413 7802
Manufacturer Name
HARTING
Delivery Time
56
Brand
D-Sub
Pole number
37
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
TW
Deeplink
Deeplink
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей