??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687706 - Mounting plates
Bill of material
3687706
Order number
3687706
Short Description
AL MPS-88
Product number of the Manufacturer
15500501
Manufacturer Name
Spelsberg
Material
Steel
Width
69
Length
64
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models