??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687705 - Mounting plates
Bill of material
3687705
Order number
3687705
Short Description
AL MPS-1308
Product number of the Manufacturer
15500601
Manufacturer Name
Spelsberg
Material
Steel
Width
114
Length
69
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models