??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687703 - Mounting plates
Bill of material
3687703
Order number
3687703
Short Description
AL MPS-1010
Product number of the Manufacturer
15500801
Manufacturer Name
Spelsberg
Material
Steel
Width
88
Length
88
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models