??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687702 - Mounting plates
Bill of material
3687702
Order number
3687702
Short Description
AL MPS-1212
Product number of the Manufacturer
15500901
Manufacturer Name
Spelsberg
Material
Steel
Width
109
Length
107
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models