??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687700 - Mounting plates
Bill of material
3687700
Order number
3687700
Short Description
AL MPS-1616
Product number of the Manufacturer
15501101
Manufacturer Name
Spelsberg
Material
Steel
Width
145
Length
143
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models