??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687698 - Mounting plates
Bill of material
3687698
Order number
3687698
Short Description
AL MPS-2320
Product number of the Manufacturer
15501401
Manufacturer Name
Spelsberg
Material
Steel
Width
213
Length
184
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models