??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687697 - Mounting plates
Bill of material
3687697
Order number
3687697
Short Description
AL MPS-3616
Product number of the Manufacturer
15501301
Manufacturer Name
Spelsberg
Material
Steel
Width
345
Length
143
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models