??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687696 - Mounting plates
Bill of material
3687696
Order number
3687696
Short Description
AL MPS-2823
Product number of the Manufacturer
15501501
Manufacturer Name
Spelsberg
Material
Steel
Width
264
Length
214
Height
1.5
Material
Previews
3D
Dimension
2D
Download CAD models