??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687663 - Housings AKi PC, transparent
Bill of material
3687663
Order number
3687663
Short Description
AKi 4-t
Product number of the Manufacturer
74500401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
300
Length
600
Height
132
Material
Previews
3D
Dimension
2D
Download CAD models