??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687659 - Housings AKi PC
Bill of material
3687659
Order number
3687659
Short Description
AKi 2-gh
Product number of the Manufacturer
74390201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
300
Length
300
Height
209
Material
Previews
3D
Dimension
2D
Download CAD models