??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687658 - Housings AKi PC
Bill of material
3687658
Order number
3687658
Short Description
AKi 3-g
Product number of the Manufacturer
74140301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
300
Length
450
Height
132
Material
Previews
3D
Dimension
2D
Download CAD models