??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687655 - Housings AKi PC
Bill of material
3687655
Order number
3687655
Short Description
AKi 4-gh
Product number of the Manufacturer
74390401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
300
Length
600
Height
209
Material
Previews
3D
Dimension
2D
Download CAD models