??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687643 - Housings AKL PS
Bill of material
3687643
Order number
3687643
Short Description
AKL 3-gh
Product number of the Manufacturer
74290301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
300
Length
450
Height
209
Material
Previews
3D
Dimension
2D
Download CAD models