??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687639 - Mounting rails
Bill of material
3687639
Order number
3687639
MD01
VAR__MANUID_
19704901
Short Description
TS 15-49,5
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, TK PS/PC 77/97 + ALS 99
Product number of the Manufacturer
19704901
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-49,5
Model
DIN rail (top hat rail) 15 mm
Height
5
Material thickness
1
Length
49.500
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.015
LENGTH
49.500
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models