??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687636 - Mounting rails
Bill of material
3687636
Order number
3687636
MD01
VAR__MANUID_
19711101
Short Description
TS 15-111
Long Description
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws, TK PS/PC 1309/1313 + ALS 1515
Product number of the Manufacturer
19711101
Manufacturer Name
Spelsberg
Manufacturer Type Description
TS 15-111
Model
DIN rail (top hat rail) 15 mm
Height
5
Material thickness
1
Length
111
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.024
LENGTH
111.000
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models