??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687634 - Mounting rails
Bill of material
3687634
Order number
3687634
MD01
VAR__MANUID_
19808101
Short Description
NS 35-81
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, TK PS/PC 1111/1309/1313/1809/1811 + ALS 1414/1515/2011, Abox/Abox-i 060
Product number of the Manufacturer
19808101
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-81
Model
DIN rail (top hat rail) 35/7.5 mm
Height
7.5
Material thickness
1
Length
81
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.0282
LENGTH
81.0
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models