??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687632 - Mounting rails
Bill of material
3687632
Order number
3687632
MD01
VAR__MANUID_
19814401
Short Description
NS 35-144
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, TK PS/PC 1809/1811/1813/1818/2518 + ALS 2011/2020
Product number of the Manufacturer
19814401
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-144
Model
DIN rail (top hat rail) 35/7.5 mm
Height
7.500
Material thickness
1
Length
144
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.049
LENGTH
144.000
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models