??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687631 - Mounting rails
Bill of material
3687631
Order number
3687631
MD01
VAR__MANUID_
19821601
Short Description
NS 35-216
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, TK PS/PC 2518/3625 + ALS 2720/3927
Product number of the Manufacturer
19821601
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-216
Model
DIN rail (top hat rail) 35/7.5 mm
Height
7.500
Material thickness
1
Length
216
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.074
LENGTH
216.000
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models