??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687630 - Mounting rails
Bill of material
3687630
Order number
3687630
MD01
VAR__MANUID_
19833601
Short Description
NS 35-336
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws, TK PS/PC 3625 + ALS 3927
Product number of the Manufacturer
19833601
Manufacturer Name
Spelsberg
Manufacturer Type Description
NS 35-336
Model
DIN rail (top hat rail) 35/7.5 mm
Height
7.500
Material thickness
1
Length
336
Punch shape
Round hole
Material
Steel
Drill hole distance centrically
-
Surface finishing
Sendzimir galvanized
WEIGHT
0.116
LENGTH
336.000
Country of origin
DE
Customs tariff number
73089098
Material
Previews
3D
Dimension
2D
Download CAD models