??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687618 - Mounting plates
Bill of material
3687618
Order number
3687618
Short Description
TK MPI-1811
Product number of the Manufacturer
19500601
Manufacturer Name
Spelsberg
Material
Plastic
Width
150
Length
90
Height
2.5
Material
Previews
3D
Dimension
2D
Download CAD models