??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687616 - Mounting plates
Bill of material
3687616
Order number
3687616
Short Description
TK MPI-2518
Product number of the Manufacturer
19500801
Manufacturer Name
Spelsberg
Material
Plastic
Width
150
Length
220
Height
2.5
Material
Previews
3D
Dimension
2D
Download CAD models