??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687615 - Mounting plates
Bill of material
3687615
Order number
3687615
Short Description
TK MPI-3625
Product number of the Manufacturer
19501201
Manufacturer Name
Spelsberg
Material
Plastic
Width
331
Length
220
Height
2.5
Material
Previews
3D
Dimension
2D
Download CAD models