??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687613 - Mounting plates
Bill of material
3687613
Order number
3687613
Short Description
TK MPI-97
Product number of the Manufacturer
19500201
Manufacturer Name
Spelsberg
Material
Plastic
Width
74
Length
45
Height
2.5
Material
Previews
3D
Dimension
2D
Download CAD models