??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687610 - Mounting plates
Bill of material
3687610
Order number
3687610
Short Description
TK MPI-1309
Product number of the Manufacturer
19500901
Manufacturer Name
Spelsberg
Material
Plastic
Width
110
Length
74
Height
2.5
Material
Previews
3D
Dimension
2D
Download CAD models