??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687604 - Housings TK PC flat, transparent
Bill of material
3687604
Order number
3687604
Short Description
TK PC 1818-13f-tm
Product number of the Manufacturer
13801301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
182
Length
180
Height
137
Material
Previews
3D
Dimension
2D
Download CAD models