??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687602 - Housings TK PC flat, transparent
Bill of material
3687602
Order number
3687602
Short Description
TK PC 1811-6f-tm
Product number of the Manufacturer
13701401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
63
Material
Previews
3D
Dimension
2D
Download CAD models