??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687598 - Housings TK PC flat, transparent
Bill of material
3687598
Order number
3687598
Short Description
TK PC 2518-6f-tm
Product number of the Manufacturer
13701101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
254
Length
180
Height
63
Material
Previews
3D
Dimension
2D
Download CAD models