??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687596 - Housings TK PC flat
Bill of material
3687596
Order number
3687596
Kurzbeschreibung
TK PC 1811-6f-m
Artikelnummer des Herstellers
12741401
Name des Herstellers
Spelsberg
Werkstoff
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
63
Werkstoff
Previews
3D
Dimensão
2D
Baixar modelos em CAD