??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687593 - Housings TK PC flat
Bill of material
3687593
Order number
3687593
Short Description
TK PC 1818-8f-m
Product number of the Manufacturer
12791301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
182
Length
180
Height
84
Material
Previews
3D
Dimension
2D
Download CAD models