??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687588 - Housings TK PC flat
Bill of material
3687588
Order number
3687588
Short Description
TK PC 2518-13f-m
Product number of the Manufacturer
12841101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
254
Length
180
Height
137
Material
Previews
3D
Dimension
2D
Download CAD models