??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687587 - Housings TK PC, transparent
Bill of material
3687587
Order number
3687587
Short Description
TK PC 55-4-to
Product number of the Manufacturer
13045501
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
52
Length
50
Height
35
Material
Previews
3D
Dimension
2D
Download CAD models