??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687586 - Housings TK PC, transparent
Bill of material
3687586
Order number
3687586
Short Description
TK PC 55-4-tm
Product number of the Manufacturer
13745501
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
52
Length
50
Height
35
Material
Previews
3D
Dimension
2D
Download CAD models