??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687583 - Housings TK PC, transparent
Bill of material
3687583
Order number
3687583
Short Description
TK PC 77-6-tm
Product number of the Manufacturer
13700101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
65
Length
65
Height
57
Material
Previews
3D
Dimension
2D
Download CAD models