??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687582 - Housings TK PC, transparent
Bill of material
3687582
Order number
3687582
Kurzbeschreibung
TK PC 97-6-tm
Artikelnummer des Herstellers
13700201
Name des Herstellers
Spelsberg
Werkstoff
Plastic
Colour
Grey
RAL-number
7035
Width
94
Length
65
Height
57
Werkstoff
Previews
3D
Dimenze
2D
Stáhnout CAD model