??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687578 - Housings TK PC, transparent
Bill of material
3687578
Order number
3687578
Short Description
TK PC 1309-6-tm
Product number of the Manufacturer
13700901
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
130
Length
94
Height
57
Material
Previews
3D
Dimension
2D
Download CAD models