??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687577 - Housings TK PC, transparent
Bill of material
3687577
Order number
3687577
Short Description
TK PC 99-8-tm
Product number of the Manufacturer
13750301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
94
Length
94
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models