??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687568 - Housings TK PC, transparent
Bill of material
3687568
Order number
3687568
Short Description
TK PC 1811-11-tm
Product number of the Manufacturer
13750601
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
111
Material
Previews
3D
Dimension
2D
Download CAD models