??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687560 - Housings TK PC, transparent
Bill of material
3687560
Order number
3687560
Short Description
TK PC 3625-11-tm
Product number of the Manufacturer
13701201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
361
Length
254
Height
111
Material
Previews
3D
Dimension
2D
Download CAD models