??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687551 - Housings TK PC
Bill of material
3687551
Order number
3687551
Short Description
TK PC 1309-8-m
Product number of the Manufacturer
12790901
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
130
Length
94
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models