??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687535 - Housings TK PC
Bill of material
3687535
Order number
3687535
Short Description
TK PC 3625-16-m
Product number of the Manufacturer
12791201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
361
Length
254
Height
165
Material
Previews
3D
Dimension
2D
Download CAD models