??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687510 - Housings TK PS flat
Bill of material
3687510
Order number
3687510
Short Description
TK PS 1811-6f-o
Product number of the Manufacturer
11041401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
180
Length
110
Height
63
Material
Previews
3D
Dimension
2D
Download CAD models