??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687507 - Housings TK PS flat
Bill of material
3687507
Order number
3687507
Short Description
TK PS 1818-6f-m
Product number of the Manufacturer
10541301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
182
Length
180
Height
63
Material
Previews
3D
Dimension
2D
Download CAD models