??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687504 - Housings TK PS flat
Bill of material
3687504
Order number
3687504
Short Description
TK PS 1818-8f-o
Product number of the Manufacturer
11091301
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
182
Length
180
Height
84
Material
Previews
3D
Dimension
2D
Download CAD models