??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687501 - Housings TK PS flat
Bill of material
3687501
Order number
3687501
Short Description
TK PS 2518-8f-m
Product number of the Manufacturer
10591101
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
254
Length
180
Height
84
Material
Previews
3D
Dimension
2D
Download CAD models