您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3687490
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.600 Industrial enclosures
03.100.600.10 Enclosures
BN 22865 Housings TK PS, transparent
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_600/03_100_600_10/bn_22865/10650101.prj},{NB=3687490},{BNARTNR=3687490},{EF000116=7035},{EF000008=65},{EF000040=65},{EF000049=81},{EF000122=0},{EF000123=0},{WEIGHT=0.122},{LENGTH=65},{WIDTH=65},{DEPTH=81},{CTC=85389099},{MD01=pho_pro_10650101_sall_acadenas_v1.png},{VAR__MANUID_=10650101},{DESCSHORT=TK PS 77-8-tm},{DESCLONG=Leergehäuse IP 66 Polystyrol, Kasten Polystyrol grau ähnlich RAL 7035, Deckel Polycarbonat transparent, metrische Vorprägungen},{MANUID=10650101},{MANUNAME=Spelsberg},{MANUTYPEDESC=TK PS 77-8-tm},{EF002169=Plastic},{EF000007=Grey},{EF000118=false},{EF001062=false},{EF001089=false},{EF001257=Other},{EF004293=IK07},{EF005474=IP66},{EF005774=false},{EF005823=true},{EF006054=false},{EF006169=true},{EF006279=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687490 - Housings TK PS, transparent
Bill of material
3687490
Order number
3687490
Kurzbeschreibung
TK PS 77-8-tm
Artikelnummer des Herstellers
10650101
Name des Herstellers
Spelsberg
Werkstoff
Plastic
Colour
Grey
RAL-number
7035
Width
65
Length
65
Height
81
Werkstoff
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型