??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687486 - Housings TK PS, transparent
Bill of material
3687486
Order number
3687486
Short Description
TK PS 97-8-tm
Product number of the Manufacturer
10650201
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
94
Length
65
Height
81
Material
Previews
3D
Dimension
2D
Download CAD models