??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687482 - Housings TK PS, transparent
Bill of material
3687482
Order number
3687482
Short Description
TK PS 1111-7-tm
Product number of the Manufacturer
10600401
Manufacturer Name
Spelsberg
Material
Plastic
Colour
Grey
RAL-number
7035
Width
110
Length
110
Height
66
Material
Previews
3D
Dimension
2D
Download CAD models